Selecting the location and language will prioritise localised information. Continue
Door Firestop ADS 76.NI SP, Outward opening
Schüco

Door Firestop ADS 76.NI SP, Outward opening

Aluminium Smoke protection door system with a basic depth of 76 mm in SP (Smoke Protection)

The Schüco ADS 76.NI SP non-insulated smoke protection door system can be optionally upgraded with burglar resistance, panic function and sound reduction for additional building security and automation requirements.

  • Fully tested including the system fittings in accordance with DIN 18085 and EN 1634-3
  • Concealed door closers and door hinges for a high-quality appearance
  • Can be combined with access control, including the use of Schüco Door Control System components
  • Visually compatible with Schüco ADS 65.NI, ADS 65.NI FR 30, ADS 80 FR 30, ADS 80 FR 60
  • door types with large clear opening dimensions with max. 3022 x 3100 mm are possible
  • Can be designed as an opposed opening door for areas with high levels of use
Spesifikasjon
  • Technical information

    • System basic depth: 76 mm
    • Min. face width: 27 mm
    • Max. height: 3284 mm
    • Max. width: 3390 mm
    • Min.-max. glass/panel thickness to 26 mm
    • Smoke protection: S200
    • Max. sound reduction Rwp 49 dB(A)
    • Min.-max. width: 625...3390 mm
    • Min.-max. height: 1732...3284 mm
    • Max. weight: 150 kg
    • Min. clear opening dimension (w x h): 456 x 1648 mm
    • Max. clear opening dimension (w x h): 3022 x 3100 mm
    • Max. glass/panel thickness: 26 mm
    • Area of application: Internal use, Residential projects, Commercial projects
    • Emergency exit door: Yes
    • Installation option: Vertical
    • Concealed fittings system: Yes
    • Direction of opening: Side-hung, Inward and outward, Single and double-vent
    • Proof of durability: 200,000 cycles in accordance with DIN EN 12400
    • Security system: Yes
    • Standards: DIN 18095, EN 1634, 200,000 cycles in accordance with DIN EN 12400
Tekniske spesifikasjoner
  • Unik ref.schueco_ads_76_ni_sp_outward_opening
  • ProduktfamilieSecurity Systems
  • ProduktgruppeSchüco smoke and fire protection Systems
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-09-25
  • Utgavenummer2
  • Dybde (mm)76
Lenker
Relatert
  • HovedmaterialeAluminium
  • Sekundært materialeGlass
Klassifisering
  • BIMobject kategoriDører - Branndører og -skodder
  • IFC-klassifiseringdør
  • UNSPSC-navnFire protection
  • UNSPSC-kode4619
  • Uniclass 2015 kodeSs_25_30_20_25
  • Uniclass 2015 beskrivelseDoorset systems

Tilgjengelighet etter region

Europa Asia Nord Amerika Afrika Sør Amerika Oceania
Åland
Afghanistan
Anguilla
Algerie
Argentina
Amerikansk Samoa
Albania
Armenia
Antigua og Barbuda
Angola
Bolivia
Australia
Andorra
Aserbajdsjan
Aruba
Benin
Brasil
Cookøyene
Belgia
Bahrain
Bahamas
Botswana
Chile
Fiji
Bosnia-Hercegovina
Bangladesh
Barbados
Burkina Faso
Colombia
Fransk Polynesia
Bulgaria
Bhutan
Belize
Burundi
Ecuador
Guam
Danmark
Brunei
Bermuda
Den demokratiske republikken Kongo
Falklandsøyene (Malvinas)
Kiribati
Estland
Christmas Island
Canada
Den sentralafrikanske republikk
Fransk Guyana
Marshalløyene
Færøyene
De forente arabiske emirater
Cayman Islands
Djibouti
Guyana
Mikronesiaføderasjonen
Finland
Det britiske territoriet i Indiahavet
Costa Rica
Egypt
Paraguay
Nauru
Frankrike
Filippinene
Cuba
Ekvatorial-Guinea
Peru
New Zealand
Gibraltar
Georgia
Curaçao
Elfenbenskysten
Surinam
Niue
Guernsey
Hongkong
Den dominikanske republikk
Eritrea
Uruguay
Nord-Marianene
Hellas
India
Dominica
Eswatini
Venezuela
Norfolkøyene
Hviterussland
Indonesia
El Salvador
Etiopia
Ny-Caledonia
Irland
Irak
Grenada
Gabon
Øst-Timor
Island
Iran
Grønland
Gambia
Palau
Isle of Man
Israel
Guadeloupe
Ghana
Papua Ny-Guinea
Italia
Japan
Guatemala
Guinea
Pitcairn
Jersey
Jemen
Haiti
Guinea-Bissau
Salomonøyene
Kroatia
Jordan
Honduras
Kamerun
Samoa
Kypros
Kambodsja
Jamaica
Kapp Verde
Tokelau
Latvia
Kasakhstan
Jomfruøyene
Kenya
Tonga
Liechtenstein
Kina
Jomfruøyene
Komorene
Tuvalu
Litauen
Kirgisistan
Karibisk Nederland
Kongo
United States Minor Outlying Islands
Luxemburg
Kokosøyene
Martinique
Lesotho
Vanuatu
Malta
Kuwait
Mexico
Liberia
Wallis og Futuna
Moldova
Laos
Montserrat
Libya
Monaco
Libanon
Nicaragua
Madagaskar
Montenegro
Macao
Panama
Malawi
Nederland
Malaysia
Puerto Rico
Mali
Nord-Makedonia
Maldivene
Saint Kitts og Nevis
Marokko
Norge
Mongolia
Saint Lucia
Mauritania
Østerrike
Myanmar (Burma)
Saint Pierre og Miquelon
Mauritius
Polen
Nepal
Saint Vincent og Grenadinene
Mayotte
Portugal
Nord-Korea
Saint-Barthélemy
Mosambik
Romania
Oman
Saint-Martin
Namibia
Russland
Pakistan
Sint Maarten
Niger
San Marino
Palestina
Trinidad og Tobago
Nigeria
Serbia
Qatar
Turks- og Caicosøyene
Réunion
Slovakia
Saudi-Arabia
USA
Rwanda
Slovenia
Singapore
Sankt Helena
Spania
Sør-Korea
São Tomé og Príncipe
Storbritannia
Sri Lanka
Senegal
Svalbard og Jan Mayen
Syria
Seychellene
Sveits
Tadsjikistan
Sierra Leone
Sverige
Taiwan
Somalia
Tsjekkia
Thailand
Sør-Afrika
Tyskland
Turkmenistan
Sør-Sudan
Ukraina
Tyrkia
Sudan
Ungarn
Usbekistan
Tanzania
Vatikanstaten
Vietnam
Togo
Tsjad
Tunisia
Uganda
Vest-Sahara
Zambia
Zimbabwe