OS2 Manual Control Points
OS2 Manual Control Points
OS2 Manual Control Points
OS2 Manual Control Points

    OS2 Manual Control Points

    The OS2 Manual Control Point (MCP) provides the Fire & Rescue Service with a secure and intuitive interface for manual override of a building’s smoke control system. Designed with operational clarity in mind, the MCP includes clearly defined Open and Close/Reset controls, accessible by lifting the protective clear front door to prevent accidental activation.

    Fully compliant with prEN 12101-9, the MCP meets the performance and functional requirements for manual smoke control interfaces.

    The OS2 Tamper-Proof MCP is engineered to prevent nuisance or accidental activation of smoke ventilation systems while maintaining full operational capability. Designed in accordance with prEN12101 Part 9, it ensures reliable performance within certified life-safety installations.

    This model features a high-visibility orange housing (RAL 2011) and provides clear system feedback through three integrated status LEDs—Power, Fault, and Activated—meeting all visual indication requirements of the standard. Its robust, tamper-resistant construction makes it suitable for demanding environments where system integrity is essential.

    These BIM objects provide all necessary technical data, connection details, and model attributes to support accurate placement, coordination, and integration within smoke ventilation and life-safety system designs.

    Spesifikasjon
    • Standard MCP

      Fully complies with prEN12101 part 9.

      CE marked product.

      Tamperproof MCP

      The Tamper Proof MCP is designed to eliminate nuisance activation of the smoke ventilation system whilst delivering the full functionality required of an MCP.

      Fully complies with prEN12101 part 9.

      CE marked product.

    Tekniske spesifikasjoner
    • Unik ref.SECBIM0006
    • ProduktfamilieControl Systems
    • ProduktgruppeSwitches
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2016-05-26
    • Utgavenummer1
    • Høyde (mm)87
    • Bredde (mm)87
    • Dybde (mm)51
    Relatert
    • HovedmaterialeABS
    • Sekundært materialepolykarbonat
    • Designet iStorbritannia
    • Produsert iStorbritannia
    • Nettovekt (kg)0.1
    Klassifisering
    • BIMobject kategoriElektrisk - Adgangskontroll
    • IFC-klassifiseringSvitsjeenhet
    • Uniclass 2015 kodePr_75_51_17_66
    • Uniclass 2015 beskrivelsePush button switches