M1820 - Imprinter, Data Record, Electric
SEPS2BIM

M1820 - Imprinter, Data Record, Electric

Electric data record imprinter. The device accepts embossed plastic patient cards in either the 50 column or the 80 column format and adjusts automatically for card size and form thickness. Device will provide clear readable impressions with a cycle that is less than 1 second in length. Electro-mechanical design provides for a consistent impression that is independent of operator knowledge or technique. Unit may include a date/time stamp as an accessory.
Tekniske spesifikasjoner
  • Unik ref.M1820
  • ProduktfamilieImprinter
  • ProduktgruppeData Record
  • TypePåkrevd objekt
  • Utgivelsesdato2016-01-01
  • Utgavenummer1
  • Høyde (mm)200
  • Bredde (mm)380
  • Dybde (mm)250
Lenker
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriElektronikk - hvitevarer
  • IFC-klassifiseringmøblerings del

Tilgjengelighet etter region

Nord Amerika
USA