Alcyon LED Vertical Track Heads
Alcyon LED Vertical Track Heads
    Signify

    Alcyon LED Vertical Track Heads

    Alcyon Vertical is a single-optic LED platform designed with a balance of form, function and visual comfort. It's complete flexibility in lumen output and beam angles allow for optimal lighting designs including extremely tight accent applications. It's industry leading efficacy and candlepower levels offers customers a low energy consumption solution that provides maximum light output at minimum watts per square foot to meet the latest ASHRAE codes. For added flexibility, the interchangeable reflectors along with the widest range of accessories help designers customize the light output to create the perfect environment.
    Spesifikasjon
    • Product Benefits:
      • Light quality consistency, specifically designed for retailers
      • Market leading efficiency and “candlepower punch”
      • Integrated “invisible” heat sink, designed with a passive cooling methodology
      Product Features:
      • LED Color Recipes: CrispWhite, Premium White, and Premium Color options available to make your colors pop
      • 1000 lm 10° Narrow Spot delivers more than 24,000 CBCP for excellent punch
      • Reflectors: Narrow Spot, Spot, Narrow Flood and Flood beams
      • Trailing edge (ELV) dimming
    Tekniske spesifikasjoner
    • Unik ref.Alcyon_LED_Vertical
    • ProduktfamilieLightolier
    • ProduktgruppeIndoor luminaires - Track
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Takmontert
    • IFC-klassifiseringlysarmaturen