BL711 Micro Accent
BL711 Micro Accent
    Signify

    BL711 Micro Accent

    The BL711 Mini-Bullyte is an excellent choice for limited space applications. It’s all aluminum construction includes a fully-adjustable swivel arm with vibration-proof locking teeth. Optics include a clear tempered glass lens and requires a 20W T3 or 35W maximum MR11. Energy saving LED is available to ensure even light distribution and long life.
    Spesifikasjon
    • Product Benefits:
      • Ensures long-lasting durability
      • Able to direct light with ultimate precision
      • Offers up to 50,000 hour life with LED
      • Provides added corrosion resistance
      • Quick and easy installation
      Product Features:
      • Die-cast aluminum construction
      • Fully-adjustable swivel arm with vibration-proof locking teeth
      • Available with warm or cool LEDs
      • Thermoset powdercoat finish
      • Pre-wired
    Tekniske spesifikasjoner
    • Unik ref.BL711_Micro_Accent
    • ProduktfamilieHadco
    • ProduktgruppeOutdoor luminaires - Landscape
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Utendørs
    • IFC-klassifiseringlysarmaturen