Compac CLUR3 LED Recessed Emergency Unit
Compac CLUR3 LED Recessed Emergency Unit
    Signify

    Compac CLUR3 LED Recessed Emergency Unit

    The Chloride Compac LED emergency unit CLUR3 is a flush mounted emergency designed to complement the rest of the Compac LED exit/emergency family in looks and reliability. It allows for immediate and safe egress in low light situations and works in harmony within commercial or light industrial applications. The center lamp head is stationary while the two side lamps can be aimed for the perfect left and right angles.
    Spesifikasjon
    • Product Benefits:
      • Lamps can be aimed for the perfect left and right angle
      • Standard self-diagnostic/self-test feature to assure it is ready at any time
      Product Features:
      • Damp Locations
      • White or Black Finish
      • Recessed Mounted
    Tekniske spesifikasjoner
    • Unik ref.Compac_CLUR3_LED_Recessed_Emergency_Unit
    • ProduktfamilieChloride
    • ProduktgruppeIndoor luminaires - Exit emergency
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Nødutstyr og sikkerhet
    • IFC-klassifiseringlysarmaturen