LyteCaster LED Accent
LyteCaster LED Accent
    Signify

    LyteCaster LED Accent

    LyteCaster LED Accent 3" is a versatile family designed for commercial and residential areas in both new construction and remodel applications. LyteCaster's shallow luminaire height and 3 part modular system provides for easy installation and upgradeability in any space.
    Spesifikasjon
    • Product Benefits:
      • Modular light engine for for easy future upgrades
      • The family is available in a variety of round and square accent styles and finishes with efficacies ranging up to 80 lm/W
      • Shallow luminaire height and 3 part modular system provides for easy installation and upgradeability in any space
      • Configurations are Title 24 compliant and Energy Star certified
      • Lytecaster with CRI 90 AccuRender: design versatility with all the options you desire
      Product Features:
      • The 3 1/2" shallow luminaire height saves plenum space without compromising the 60° physical and reflected cutoff
      • CrispWhite is available in the 90 CRI 3000K combination
      • 31 different trim options available
    Tekniske spesifikasjoner
    • Unik ref.LyteCaster_LED_Accent
    • ProduktfamilieLightolier
    • ProduktgruppeIndoor luminaires - Downlights
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Takmontert
    • IFC-klassifiseringlysarmaturen