SilkSpace definition
SilkSpace definition
    Signify

    SilkSpace definition

    The Ledalite Definition line of architectural troffers delivers an aesthetically pleasing, high performance recessed grid or drywall solution in 15 standard sizes, with hundreds of custom sizes available upon request to fit any ceiling size. Optional air return features on the sides or ends of the luminaire along with standard LED board and driver access from the below ceiling allows Definition to solve any project need.
    Spesifikasjon
    • Product Benefits:
      • High efficiency with a fully luminous optic, minimizing harsh shadows
      • Wide range of fixture sizes
      • Most configurations available on 10-day QuickShip
      • Accessible from the bottom with lift-and-shift lenses
      Product Features:
      • Available in 1'x1', 1'x2', 2'x2', 2'x4', 1'x4', 20"x2', 20"x4', 20"x60" (with added filler panels), 30"x30", 600x600mm, 600x1200mm, 300x1200mm, 300x300mm, 300x600mm, and 750x750mm.
      • Drywall Frame mount available in 2'x2', 2'x4', 1'x4', and any other sizes by request.
      • Multiple lumen packages and color temperatures to meet any specification.
      • Interact Ready.
      • AccuRender CRI 90 standard.
      • 1% dimming drivers standard.
    Tekniske spesifikasjoner
    • Unik ref.SilkSpace_definition
    • ProduktfamilieLedalite
    • ProduktgruppeIndoor luminaires - Recessed
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Takmontert
    • IFC-klassifiseringlysarmaturen