WAM1D/WBM1D Mini Floodlight LED
WAM1D/WBM1D Mini Floodlight LED
    Signify

    WAM1D/WBM1D Mini Floodlight LED

    The WAM1D/WBM1D is a line voltage LED flood light delivering 50,000 hours of operating life, has a CCT of 3,000K or 4,000K and a CRI of 80. Construction is die=cast aluminum for durability and it has fully-adjustable swivel arm with vibration-proof locking teeth. Optics include a Clear tempered glass lens.
    Spesifikasjon
    • Product Benefits:
      • Ensures long-lasting durability and reliability
      • Able to direct light with ultimate precision
      • Completely dust tight and sealed against direct jets of water
      • Fade and abrasion resistant
      • Offers 50,000 hour life with LED
      Product Features:
      • Die cast aluminum housing
      • Fully-adjustable swivel arm with vibration-proof locking teeth
      • IP66 rated
      • Warm or cool color temperatures available
      • Clear or frosted tempered lens available
    Tekniske spesifikasjoner
    • Unik ref.WAM1D_WBM1D_Mini_Floodlight_LED
    • ProduktfamilieHadco
    • ProduktgruppeOutdoor luminaires - Landscape
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Utendørs
    • IFC-klassifiseringlysarmaturen