Concrete Protection, Sikagard®-8500 CI
Sika

Concrete Protection, Sikagard®-8500 CI

Sikagard®-8500 CI is a one component, ready to use, low viscosity, clear liquid that combines the power of a 100% active penetrating corrosion inhibitor and a latent-phase corrosion inhibitor to mitigate electrochemical corrosion of reinforcing steel in new or aged concrete. Sikagard®-8500 CI uniquely combines the primary reactive penetrant with a second, latent-phase corrosion inhibitor. This latent-phase inhibitor activates when the concrete cracks, migrating to the reinforcing steel to provide an extra level of protection when it is most needed.
Tekniske spesifikasjoner
  • Unik ref.Sikagard-8500-CI
  • ProduktfamilieConcrete Protection
  • ProduktgruppeSurface-Applied Corrosion Inhibitors
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-04-01
  • Utgavenummer1
Lenker
Relatert
  • HovedmaterialeAndre
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriByggematerialer - Beskyttende belegg
  • IFC-klassifiseringMateriale
  • Uniclass 2015 kodePr_60_55_96_15
  • Uniclass 2015 beskrivelseCorrosion inhibitor chemicals
  • CSI MasterFormat 2014 kode40 46 42
  • CSI MasterFormat 2014 tittelCathodic Process Corrosion Protection
  • OmniClass-nummer23-15 21 13 11
  • OmniClass-tittelCorrosion Prevention Paints