Soft-footfall, self-smoothing, low-VOC polyurethane flooring system with optional colour flakes with Sika Comfortfloor® PS-24
Sika

Soft-footfall, self-smoothing, low-VOC polyurethane flooring system with optional colour flakes with Sika Comfortfloor® PS-24

Sika Comfortfloor® PS-24 is a UV-resistant, highly elastic, self-smoothing polyurethane flooring system with high comfort under feet and soft footfall. It provides decorative design options using coloured chips, aggregates, and other fillers. The System is part of the Sika Comfortfloor® decorative flooring range.


USES

Sika Comfortfloor® PS-24 may only be used by experienced professionals.
>Sika Comfortfloor® PS-24 is used in the following commercial and public buildings and areas:

  • Healthcare facilities and hospitals
  • Schools and universities
  • Shopping malls and museums
  • Residential areas and homes

Please note:

  • The System may only be used by experienced professionals.
  • The System may only be used for interior applications.


FEATURES

  • Decorative design
  • Soft underfoot
  • Comfortable to walk on
  • Low odour
  • Seamless
  • Low VOC content
  • Low VOC emissions
  • Good crack-bridging ability
  • Good mechanical resistance
  • Good resistance to abrasion
  • Easy to apply
  • Low maintenance


    Tekniske spesifikasjoner
    • Unik ref.comfortfloor_ps-24
    • Produktfamilie Flooring
    • ProduktgruppePolyurethane
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-09-19
    • Utgavenummer1
    Relatert
    • Hovedmaterialepolyuretan
    Klassifisering
    • BIMobject kategoriGulv - Coatings & Coverings
    • IFC-klassifiseringBygningselement
    • UNSPSC-navnFlooring
    • UNSPSC-kode301617
    • Uniclass 2015 kodePr_35_31_68_70
    • Uniclass 2015 beskrivelseResin floor coatings
    • CSI MasterFormat 2014 kode09 67 23
    • CSI MasterFormat 2014 tittelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-tittelFloor Finishing Coatings
    • CSI UniFormat II kodeC3020
    • CSI UniFormat II tittelFloor Finishes

    Tilgjengelighet etter region

    Europa Asia Nord Amerika Oceania