Prefabricated Round Scuppers for Flat Roofs with Sarnafil® T Scupper or S-Scupper PVC
Prefabricated Round Scuppers for Flat Roofs with Sarnafil® T Scupper or S-Scupper PVC
Prefabricated Round Scuppers for Flat Roofs with Sarnafil® T Scupper or S-Scupper PVC
Prefabricated Round Scuppers for Flat Roofs with Sarnafil® T Scupper or S-Scupper PVC
    Sika

    Prefabricated Round Scuppers for Flat Roofs with Sarnafil® T Scupper or S-Scupper PVC

    3.5 av 5 stjerner3.5(8 anmeldelser)

    Prefabricated injection-molded scupper for flat roofs used with Sika roof sheet membranes which can be heat welded onto the drain.

    Rainwater outlet or scupper installed through the parapet for use with Sarnafil® and Sikaplan® sheet membranes.

    Characteristics / Advantages

    • Resistant to UV exposure
    • Membrane can be welded directly to the baseplate
    • Easily applied
    • Heat weldable
    Tekniske spesifikasjoner
    • Unik ref.sarnafil-scupper
    • ProduktfamilieRoofing
    • ProduktgruppeAccessories
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-10-29
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBygg - Taktilbehør
    • IFC-klassifiseringTak
    • UNSPSC-navnRoofing drains
    • UNSPSC-kode30151605
    • Uniclass 2015 kodeSs_50_30_82_59
    • Uniclass 2015 beskrivelseOutlet drainage systems
    • CSI MasterFormat 2014 kode07 72 00
    • CSI MasterFormat 2014 tittelRoof Accessories
    • OmniClass-nummer23-13 41 39
    • OmniClass-tittelRoof Drains
    • CSI UniFormat II kodeB1020
    • CSI UniFormat II tittelRoof Construction