Concrete Protection, Sikagard®-1812
Sika

Concrete Protection, Sikagard®-1812

Sikagard®-1812 is a two components, solvent free, pitch extended epoxy resin system to provide a high build coating that protects concrete and metal substrates from a wide range of aggressive chemicals
Spesifikasjon
  • RECOMMENDED USES Applications include; • Sewage treatment tanks & pipelines • Effluent treatment tanks, drains, pipes • Splash zone of off -shore structures. • Structures exposed to sulphate attack • Below ground protection to concrete & metal structures Sikagard®-1812 is not recommended for surfaces in contact with potable water and food stuffs. FEATURES AND BENEFITS • Resists abrasion.- suitable for contact with grit containing streams • Suitable for both industrial and marine environments - Resistant to a broad spectrum of chemicals. • High film build – durable. • Adheres to damp surfaces – suitable for marine environments • Easy application – brush, roller or spray
Tekniske spesifikasjoner
  • Unik ref.Sikagard-1812
  • ProduktfamilieConcrete Protection
  • ProduktgruppeChemical Resistant Protective Coatings
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-04-01
  • Utgavenummer1
Lenker
Relatert
  • HovedmaterialeEpoxy
Klassifisering
  • BIMobject kategoriByggematerialer - Beskyttende belegg
  • IFC-klassifiseringMateriale
  • Uniclass 2015 kodeSs_15_30_17_16
  • Uniclass 2015 beskrivelseConcrete protective coating systems
  • CSI MasterFormat 2014 kode09 97 23
  • CSI MasterFormat 2014 tittelConcrete and Masonry Coatings
  • OmniClass-nummer23-15 21 23
  • OmniClass-tittelProtective Surface Impregnations