THERMOTEK MAX 10
Sika

THERMOTEK MAX 10

THERMOTEK®MAX 10 is type 10A a cold-applied water based elastomeric acrylic waterproofing and thermal insulating coating.
Spesifikasjon
  • PRODUCT HIGHLIGHTS • Gives up to 88% of solar reflectance • Dramatically decreases building temperatures (inside and outside) • Prolongs roof expectancy life • Reduces air conditioning costs.
Tekniske spesifikasjoner
  • Unik ref.Thermotek_MAX_10
  • ProduktfamilieThermotek®
  • ProduktgruppeLiquid-Applied Waterproofing Roofing Deck Coatings
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-04-01
  • Utgavenummer1
Relatert
  • HovedmaterialeAkryl
  • Designet iMexico
  • Produsert iMexico
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • IFC-klassifiseringMateriale
  • Uniclass 2015 kodePr_35_31_68_01
  • Uniclass 2015 beskrivelseAcrylic-based waterproof coatings
  • CSI MasterFormat 2014 kode07 14 16
  • CSI MasterFormat 2014 tittelCold Fluid-Applied Waterproofing
  • OmniClass-nummer23-13 25 17 19 11
  • OmniClass-tittelAcrylic Modified Cement Waterproofing