Drywalls PREGYMETAL 98(/62) mm

Drywalls PREGYMETAL 98(/62) mm

Distribution partition of 98mm width, made by assembling two 18mm thick and 900mm/1200mm wide PREGY boards, screwed onto a metal frame delimiting a construction void.

This product is only available on the French market.

Spesifikasjon
  • Supply and installation of a Siniat or technically equivalent PREGYMETAL non-load-bearing partition made of 90cm or 120 cm wide PREGYPLAC BA18 plasterboard, screwed to a galvanised steel PREGYMETAL metal frame.

    Joints, angles and recesses are treated with PREGYLYS joint tape and coating.

    Installation must comply with DTU 25-41 and Siniat recommendations.

Tekniske spesifikasjoner
  • Unik ref.FR_PW_D98-62
  • ProduktfamiliePartitions & Interior walls
  • ProduktgruppePrégymétal
  • Utgivelsesdato2024-01-04
  • Utgavenummer1
Relatert
  • Designet iFrankrike
  • Produsert iFrankrike
Klassifisering
  • BIMobject kategoriVegger - skillevegger
  • IFC-klassifiseringVegg

Tilgjengelighet etter region

Europa