ESD 150 Optima® Deck-Mounted Liquid Soap Dispenser

ESD 150 Optima® Deck-Mounted Liquid Soap Dispenser

The ESD-150 is a sensor activated Sloan liquid soap dispenser in a polished chrome finish. The ESD-150 is a modular one-piece construction that easily attaches to the deck surface. With all Sloan soap dispensers, all electronics within the spout are sealed. The ESD-150 will ship with 2 bottles of unscented, clear liquid soap. To purchase soap refills, you can purchase the Sloan ESD-348.

Spesifikasjon
  • Features

    Sensor Activated, Electronic, Hand Washing Liquid Soap Dispenser with the following features:

    • Touch-free operation improves hand washing hygiene
    • Modular One-piece Construction and easily attaches to sink deck surface
    • Powered by four (4) D-size Alkaline Batteries (included)
    • Easy Loading Disposable Soap Refills
    • Ships with 2 bottles of ESD-348 unscented, clear liquid soap (1500ml per bottle)
    • Additional liquid soap can be purchased through Sloan (ESD-348 MM:63460226)
    • All electronics sealed
    • Active Infrared Sensor
    • Low Battery Indicator
    • Adjustable soap volume dispensing options between 1ml and 3ml
Tekniske spesifikasjoner
  • Unik ref.faucet-soap-dispenser-optima_esd-150
  • ProduktfamilieDispensers
  • ProduktgruppeFaucet Soap Dispenser Combos
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-08-05
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriSanitær - dispensere
  • ETIM-kodeEC010549
  • ETIM-navnSoap dispenser
  • Uniclass 2015 kodePr_40_70_22_81
  • Uniclass 2015 beskrivelseSoap dispensers
  • OmniClass-nummer23-31 25 29 13
  • OmniClass-tittelHand Soap Dispensers
  • CSI UniFormat II kodeD2010
  • CSI UniFormat II tittelPlumbing Fixtures

Tilgjengelighet etter region

Asia Nord Amerika Sør Amerika Afrika