Royal® 111 ESS Exposed Sensor Hardwired Water Closet Flushometer

Royal® 111 ESS Exposed Sensor Hardwired Water Closet Flushometer

Features

  • Water conservation is aided by the ADA-compliant, non-hold-open handle, which prevents toilet from exceeding intended flush volume
  • Flush accuracy is controlled by CID™ technology, also enhancing water efficiency
  • Integrity of the product is maintained with the vandal-resistant stop cap
  • Durability is facilitated with high copper, low zinc brass castings for dezincification resistance
  • Adjustable tailpiece
  • PERMEX synthetic rubber diaphragm with Dual Filtered Fixed Bypass
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Tekniske spesifikasjoner
  • Unik ref.flushometers_royal-111-ess
  • ProduktfamilieFlushometers
  • ProduktgruppeWater Closet Flushometer
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2022-07-28
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - VVS / rørleggerarbeid
  • IFC-klassifiseringVentil
  • ETIM-kodeEC011594
  • ETIM-navnElectronic toilet flusher
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015 kodePr_40_20_93_91
  • Uniclass 2015 beskrivelseWC flushing valves
  • CSI MasterFormat 2014 kode22 42 43
  • CSI MasterFormat 2014 tittelFlushometers
  • CSI UniFormat II kodeD2090
  • CSI UniFormat II tittelOther Plumbing Systems

Tilgjengelighet etter region

Asia Nord Amerika Sør Amerika Afrika