Italy_SOPREMAPOOL 3D
SOPREMA

Italy_SOPREMAPOOL 3D

The SOPREMAPOOL 3D line is made up of 1.8 mm reinforced membranes for swimming pool lining.
SOPREMAPOOL 3D has been tested for slip resistance in accordance with European standard EN 13451-1 (according to Annex B of EN 15836-2) and DIN 51097 (1992).

The SOPREMAPOOL 3D line is a liner designed to replicate the look and feel of mosaics and natural materials. It offers a realistic, natural visual experience, extreme ease and speed of installation, and great versatility of use.

The SOPREMAPOOL 3D PVC membranes are produced by coating and consist of four layers with different formulations that waterproof, protect, and decorate the pool.
In addition, the lacquered finish provides superior protection against UV rays.

Advantages:

  • Striking aesthetics

  • Simple and fast installation

  • Sensory experience

  • Lacquered finish

Tekniske spesifikasjoner
  • Unik ref.BIMIT0079
  • ProduktfamilieSwimming pool
  • ProduktgruppePVC-P
  • TypeDigital Inventory (Products)
  • Utgivelsesdato2025-11-10
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting