Spain_B7B1_Polipropileno_Geotextil_Texxam700
SOPREMA

Spain_B7B1_Polipropileno_Geotextil_Texxam700

Nonwoven geotextile made of 100% polypropylene fibers, mechanically needle punched, with subsequent heat treatment and calendering.

Texxam is a thermo-welded non-woven geotextile made of 100% polypropylene for building and civil works.

Spesifikasjon
  • - Filtration: using its transversal permeability, it allows the passage of water for its conduction, retaining the fine particles of the soil, which is achieved according to the size of the pore.

    - Separation: avoids the mixing of particles from different soils. It prevents contact between non-compatible materials. Acts as a permeable barrier between soils of different structure.

    - Drainage: provides tensile strength for embankments and slopes in roads and ecological walls.

    - Reinforcement: provides punching and tensile strength for decks (including bridges), embankments and slopes in roads and ecological walls.

Tekniske spesifikasjoner
  • Unik ref.PRDB7B1_38
  • Produktfamiliewaterproofing
  • ProduktgruppeWaterproofing and insulation product
  • TypeDigital Inventory (Products)
  • Utgivelsesdato2025-06-20
  • Utgavenummer1
Lenker
Relatert
  • Hovedmaterialepolypropylen
  • Designet iSpania
  • Produsert iSpania
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • IFC-klassifiseringMateriale
  • ETIM-kodeEG019720
  • ETIM-navnSheet material
  • OmniClass-nummer23-11 15 11 17
  • OmniClass-tittelSheeting Geocomposites