Totes in 4-Post Static Shelving

Totes in 4-Post Static Shelving

Spacesaver’s Totes in 4-Post Shelving is the ideal solution to properly house and organize materials and create interactive spaces that promote collaboration, engagement, and productivity. Compatible with all 15" W and 18" D Spacesaver 4-Post Shelving, Totes come in four heights - 3", 6", 9", and 12" - and can be mounted with Tote Rails or placed directly on shelves, as well as integrated into Flexible Shelving units and High-Density Mobile Storage carriages.

Tekniske spesifikasjoner
  • Unik ref.totes-in-4-post-static-shelving
  • ProduktfamilieShelving
  • ProduktgruppeStatic 4 Post Shelving
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-10-13
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriMøbler - Hyller og lagring
  • IFC-klassifiseringMøbler
  • CSI MasterFormat 2014 kode11 51 23
  • CSI MasterFormat 2014 tittelLibrary Stack Systems
  • OmniClass-nummer23-21 25 21 11
  • OmniClass-tittelLibrary Stack Systems