SCH80 CPVC/PVC Vanstone Flange PN10/16 Ring (Soc) - 854DIN
SCH80 CPVC/PVC Vanstone Flange PN10/16 Ring (Soc) - 854DIN

    SCH80 CPVC/PVC Vanstone Flange PN10/16 Ring (Soc) - 854DIN

    SPEARS® EverTUFF® Industrial Schedule 80 CPVC/PVC pipe and fitting designs combine years of proven experience with computer generated stress analysis to yield the optimum physical structure and performance for each fitting. Material reinforcement is uniformly placed in stress concentration areas for substantially improved pressure handling capability. Spears® EverTUFF® CPVC/PVC pipe, fittings and Spears® CPVC/PVC solvent cement are Certified lead-free by NSF®International (NSF®) in accordance with ANSI/NSF® 61 and NSF® 372 for compliance with all State & Federal Regulations. Approved by national, state and most municipal building codes and listed by ICC to ASTM E84 for Flame & Smoke Characteristics of less than 25/50 for use in return air plenums (See PMG Listing No. PMG-1278 at www.icc-es-pmg.org) Resulting products are subjected to numerous verification tests to assure the very best CPVC/PVC piping products available. - 854DIN
    Tekniske spesifikasjoner
    • Unik ref.spears-854din
    • ProduktfamilieSCH80
    • ProduktgruppeFlange
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-10-02
    • Utgavenummer1
    Relatert
    • HovedmaterialeCPVC
    • Sekundært materiale PVC / Plast
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriRørsystem - Skjøter
    • IFC-klassifiseringrørtilpasning
    • UNSPSC-navnPlumbing connectors
    • UNSPSC-kode40141720
    • Uniclass 2015 kodeAc_10_40_63
    • Uniclass 2015 beskrivelsePipe fitting
    • OmniClass-nummer23-27 43 00
    • OmniClass-tittelPipe Fittings
    • CSI UniFormat II kodeC1030
    • CSI UniFormat II tittelFittings

    Tilgjengelighet etter region

    Nord Amerika