Travertine Light
Travertine Light
Travertine Light
Travertine Light
Travertine Light
    Steni

    Travertine Light

    Steni Vision is a façade panel made of glass fibre-reinforced stone composite, featuring a durable surface that allows for truly unique expressions. The panels are delivered with high-resolution prints of illustrations, patterns, photos, or graphic designs, all sealed with an electron-beam-cured acrylic film for optimal protection and long-lasting performance. Steni Vision has the same documented quality as other Steni products, offering excellent impact resistance as well as water and weather resistance. The façade panel is suitable for both new construction and renovation projects, providing extensive creative possibilities. With Steni Vision, you can create distinctive façades through customised motifs, flexible formats, and a wide range of design options.
    Tekniske spesifikasjoner
    • Unik ref.travertine-light
    • ProduktfamilieFacade systems
    • ProduktgruppeVision
    • TypeByggemateriale
    • Utgivelsesdato2025-12-05
    • Utgavenummer1
    • Høyde (mm)1195
    • Bredde (mm)3195
    • Dybde (mm)6
    Relatert
    • HovedmaterialeComposite
    • Designet iNorge
    • Produsert iNorge
    Klassifisering
    • BIMobject kategoriVegger - Kledning
    • IFC-klassifiseringdekker / Tildekking
    • UNSPSC-navnSiding and exterior wall materials
    • UNSPSC-kode301518
    • Uniclass 2015 kodeSs_25_20
    • Uniclass 2015 beskrivelseWall cladding systems
    • CSI MasterFormat 2014 kode10 26 23.16
    • CSI MasterFormat 2014 tittelFiberglass Reinforced Protective Wall Covering
    • OmniClass-nummer23-15 15 15
    • OmniClass-tittelWall Cladding Panels
    • CSI UniFormat II kodeC3010
    • CSI UniFormat II tittelWall Finishes

    Tilgjengelighet etter region

    Europa Nord Amerika