Ensemble™ 30" Bath, Above Floor Drain with Righ-hand Drain and Integral Apron

Ensemble™ 30" Bath, Above Floor Drain with Righ-hand Drain and Integral Apron

Delivering a sleek, ergonomic design, the Ensemble™ bath by Sterling provides maximum soaking comfort, with built-in armrests and a contour back that perfectly fits the body's natural curve. The solid Vikrell® material construction and high gloss finish resist stains, chips, and scratches.
  • Made of solid Vikrell® material for strength, durability and lasting beauty
  • Designed with an 18-3/4" apron
  • 3" drain to floor clearance which means no need to cut into the sub-floor or install costly fire protection or pest protection
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean.
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Tekniske spesifikasjoner
  • Unik ref.sterling-71171122
  • ProduktfamilieBath/Shower Units
  • ProduktgruppeEnsemble
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-01-25
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriSanitær - Bad og velvære