Touch Free Wall Mounted Faucet, D28 E, SKU: 352100

Touch Free Wall Mounted Faucet, D28 E, SKU: 352100

Touch free electronic wall-mounted faucet operated by IR sensor.

For cold or premixed water.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Lead-free (D28 & D28 prox models)
  • Suits any washroom due to its minimalist design
  • Sensor settings adjustable by remote control
  • Easy installation
  • Matching IR operated soap dispenser
Spesifikasjon
  • Installation: Wall mounted duct concealed
    Water supply: Cold or premixed water (1 inlet)
    Water temperature: Max. 70 ºC
    Operating pressure: 0.5 - 8.0 bar
    Power Source: 9V Transformer

Tekniske spesifikasjoner
  • Unik ref.d28-e
  • ProduktfamilieTouch Free Wall Mounted Faucets Touchless
  • ProduktgruppeD28
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2022-05-26
  • Utgavenummer1
Relatert
  • Designet iIsrael
  • Produsert iIsrael
Klassifisering
  • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter
  • IFC-klassifiseringSanitærterminal
  • ETIM-kodeEG017610
  • ETIM-navnSanitary taps
  • UNSPSC-navnPlumbing fixtures
  • UNSPSC-kode3018
  • Uniclass 2015 kodePr_40_20_87_84
  • Uniclass 2015 beskrivelseSink taps
  • CSI MasterFormat 2014 kode22 42 39
  • CSI MasterFormat 2014 tittelCommercial Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-tittelFaucets
  • CSI UniFormat II kodeD2010
  • CSI UniFormat II tittelPlumbing Fixtures