Hand Sanitizer Stand, Touch Free Hand Sanitizer Stand, SKU: 281000
Hand Sanitizer Stand, Touch Free Hand Sanitizer Stand, SKU: 281000
Hand Sanitizer Stand, Touch Free Hand Sanitizer Stand, SKU: 281000

    Hand Sanitizer Stand, Touch Free Hand Sanitizer Stand, SKU: 281000

    Stern’s touch-free hand sanitizer dispenser stands are stand-alone, deck mounted units that are recommended for placement in supermarkets, banks, lobbies, and any high traffic public areas.

    PRODUCT AT A GLANCE:

    • Infrared touchless hand sanitizer dispenser
    • Powered by either 9V battery or 12V transformer.
    • Peristaltic pump. Compatible with Ethanol, IPA Isopropyl Alcohol – Up to 80% and Alcogel.
    • For use with any brand of hand sanitizer. Viscosity of up to 3800 cPs
    • Refill sanitizer priming operation by manual refill button or optional remote control
    • Optional remote control to select the dosage of hand sanitizer disinfectant
    • Plywood HPL (High-Pressure Laminate) cabinet
    • Stand gallon (6L) tank
    • Stand-alone, deck-mounted unit
    • Recommended for supermarkets, banks, lobbies, and high traffic areas
    • Csaba standard
    • Elite AISI316 premium
    • Lockable and both power options as standard
    • Side or front door opening
    Spesifikasjon
    • Available Models:

      Csaba Batteries - 281000CSC6B

      Csaba Transformer - 281000CSC6E

      Elite AISI316 Batteries - 281000ELS6B

      Elite AISI316 Transformer - 281000ELS6E

    Tekniske spesifikasjoner
    • Unik ref.touch-free-hand-sanitizer-stand
    • ProduktfamilieHand Sanitizer Stands
    • ProduktgruppeHand Sanitizer Stands
    • TypeDokumentasjon (informasjon)
    • Utgivelsesdato2022-05-26
    • Utgavenummer1
    Relatert
    • Designet iIsrael
    • Produsert iIsrael
    Klassifisering
    • BIMobject kategoriSanitær - dispensere