STRUGAL S86RP Window (Two-Leaf)
STRUGAL S86RP Window (Two-Leaf)
    Strugal

    STRUGAL S86RP Window (Two-Leaf)

    4.4 av 5 stjerner4.4(7 anmeldelser)

    The most versatile sliding element with minimalist aesthetics. A safe bet on the design with the highest insulating properties that allow single-rail opening with fixed lateral. It incorporates a shutter guide in the straight cut frame option.

    Spesifikasjon
    • • 85 and 93 mm frames • 37.6-mm leaves • Reference sections from 104 and 87 mm • Perimeter or straight cut frame option • Frame guide option of 120 and 160 mm • Straight cut leaves with 30 mm cavity • Minimalist aesthetics Section in central leaves of only 42 mm • Option of central leaves with incorporated reinforcement (interior and/or exterior reinforcement) • Leaves and frames are interchangeable with the Strugal S68RP and Strugal S90RP series Wide range • Multiple rail option • Wall-mounting and multi-point closure options • Rapid-fit, hidden box strikers • Complements for straight aesthetics, fixed modules compatible with the Strugal S53RP+ series.
    Tekniske spesifikasjoner
    • Unik ref.s86rp
    • ProduktfamilieSistemas Correderas
    • ProduktgruppeSTRUGAL S86RP
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2018-01-23
    • Utgavenummer1
    Relatert
    • HovedmaterialeAluminium
    • Sekundært materialepolyamid
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriVinduer - Skyveåpning
    • IFC-klassifiseringVindue
    • UNSPSC-navnWindows
    • UNSPSC-kode301716
    • Uniclass 2015 kodeEF_25_30
    • Uniclass 2015 beskrivelseDoors and windows
    • CSI MasterFormat 2014 kode08 50 00
    • CSI MasterFormat 2014 tittelWindows
    • OmniClass-nummer23-17 13 00
    • OmniClass-tittelWindows
    • CSI UniFormat II kodeB2020
    • CSI UniFormat II tittelExterior Windows

    Tilgjengelighet etter region

    Europa Afrika
    Portugal
    Marokko
    Spania