STRUGAL INVISIBLE GLASS LINE (Handrails)
STRUGAL INVISIBLE GLASS LINE (Handrails)
STRUGAL INVISIBLE GLASS LINE (Handrails)
    Strugal

    STRUGAL INVISIBLE GLASS LINE (Handrails)

    The beauty of invisibility. Maximum transparency. Minimalist handrail system that combines modern aesthetics with the highest safety requirements.
    Spesifikasjon
    • • Minimalist system with reduced cross section view. • Front face view 31.5 mm. • Compatible with STRUGAL S64RP, STRUGAL S74RP and STRUGAL S82RP systems. • Possibility of attachment coupled to carpentry or directly. • Possibility to attach frames and pilasters. • Glazing from interior and exterior. • Easy installation using M6 screws and reinforcement plate. • Creation of balconies in curtain walls. • Clean solution. Lines between profiles or front screws not visible.
    Tekniske spesifikasjoner
    • Unik ref.strugal_inglassline
    • ProduktfamilieBarandillas
    • ProduktgruppeSTRUGAL INVISIBLE GLASS LINE
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2018-11-09
    • Utgavenummer1
    Lenker
    Relatert
    • HovedmaterialeAluminium
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriBygg - Rekkverk / Gjerde
    • IFC-klassifiseringRekkverk
    • UNSPSC-navnStair parts
    • UNSPSC-kode30161908
    • Uniclass 2015 kodePr_25_30_36
    • Uniclass 2015 beskrivelseHandrails
    • CSI MasterFormat 2014 kode05 52 00
    • CSI MasterFormat 2014 tittelMetal Railings
    • OmniClass-nummer23-17 25 13
    • OmniClass-tittelHandrails
    • CSI UniFormat II kodeC20
    • CSI UniFormat II tittelSTAIRS

    Tilgjengelighet etter region

    Europa Afrika
    Portugal
    Marokko
    Spania