STRUGAL DECORATIVE LATTICEWORK
STRUGAL DECORATIVE LATTICEWORK
STRUGAL DECORATIVE LATTICEWORK
    Strugal

    STRUGAL DECORATIVE LATTICEWORK

    The system that reinforces the acoustic and solar insulation also allows closure ventilation. Installing the STRUGAL Fixed Latticework is simple and easy because it fully integrates into the structure. Its extruded aluminium slats produce improved solar and acoustic insulation.
    Tekniske spesifikasjoner
    • Unik ref.strugal_solar_decorativa
    • ProduktfamilieSistemas de Protección Solar
    • ProduktgruppeSTRUGAL CELOSÍA
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-09-29
    • Utgavenummer1
    Relatert
    • HovedmaterialeAluminium
    • Designet iSpania
    • Produsert iSpania
    Klassifisering
    • BIMobject kategoriVinduer - Persienner
    • IFC-klassifiseringVindue
    • UNSPSC-navnShutters
    • UNSPSC-kode30151801
    • Uniclass 2015 kodeSs_25_50_80
    • Uniclass 2015 beskrivelseShutter systems
    • CSI MasterFormat 2014 kode10 71 13.13
    • CSI MasterFormat 2014 tittelExterior Shutters
    • OmniClass-nummer23-17 21 11 13
    • OmniClass-tittelExterior Shutters
    • CSI UniFormat II kodeB2020
    • CSI UniFormat II tittelExterior Windows

    Tilgjengelighet etter region

    Europa Afrika