Skoga Corner Straight  80x80, Hold Grip
Svedbergs

Skoga Corner Straight 80x80, Hold Grip

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Forest corner shower straight out consists of two openable doors with transparent sealing strip at the bottom. The doors can be folded inward when the shower is not in use, freeing up maximum floor space. Threshold-free - handicap friendly. Hardened safety glass 6 mm. Wall profile allows pipe wiring 30 mm from wall. The shower walls can be supplemented with building profiles 30 or 50 mm. Height 198 cm. Doorway 99-113 cm. All dimensions are reversible for the right or left position of the shower corner.

Tekniske spesifikasjoner
  • Unik ref.Skoga_CS_80x80_HG
  • ProduktfamilieSkoga
  • ProduktgruppeShower Screen
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-10-09
  • Utgavenummer1
  • Høyde (mm)1980
  • Bredde (mm)800
  • Dybde (mm)800
Relatert
  • HovedmaterialeGlass
  • Designet iSverige
  • Produsert iSverige
Klassifisering
  • BIMobject kategoriSanitær - Dusjer
  • IFC-klassifiseringmøblerings del
  • Uniclass 2015 kodePr_40_20_06_79
  • Uniclass 2015 beskrivelseShower enclosures