Ved å bruke våre tjenester, godtar du vår bruk av cookies here !

Godta
;

Exterior Door Cottage Bering

Unik ref.: ext_door_bering_cottage_ow
Merke: SWEDOOR JELD-WEN
Produktfamilie: Exterior doors
Produktgruppe: Cottage
Dato for publisering: 2015-06-25
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (1)
Bering Cottage is a door intended for entrances to the store rooms, garbage rooms and cottages etc. They are suitable between spaces with a temperature difference of up to 18 degrees (C). These entrance doors are supplied painted according to your requirements and can be customized with accessories such as ventilation grilles, etc. High quality cottage doors that from a design perspective, fits well together with Swedoors ADVANCE LINE exterior doors.


Hoved materialet : Wood
Sekundært materiale: Glass
Designet i: Sweden
Produsert i: Latvia

BIMobject Kategori: Dører - Dørsett
IFC klassifisering: Door
UNSPSC navn: Doors
UNSPSC kode: 301715
Uniclass 1.4 Kode: JL20
Uniclass 1.4 Beskrivelse: Doors
Uniclass 2.0 Kode: PR-59-23
Uniclass 2.0 Beskrivelse: Doorsets
Uniclass 2015 Kode: Pr_30_59_24
Uniclass 2015 Beskrivelse: Doorsets
NBS Reference Kode: 59-23
NBS Reference Beskrivelse: Doorsets
CSI MasterFormat 2014 Code: 08 14 00
CSI MasterFormat 2014 Title: Wood Doors
OmniClass-nummer: 23-17 11 15
OmniClass-tittel: Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Dette produktet er tilgjengelig i:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject®