Steel Door 4210 GS1L Interior- Double Unequal
Steel Door 4210 GS1L Interior- Double Unequal
    SWEDOOR

    Steel Door 4210 GS1L Interior- Double Unequal

    The 4210 Interior steel door is a solid door with glass opening GS1L. The unequal /assymetric double leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for indoor commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Unclassified for Fire.
    Tekniske spesifikasjoner
    • Unik ref.int_door_SD4210_GS1L_double_UE
    • ProduktfamilieInterior doors
    • ProduktgruppeHP SD4210
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2016-09-30
    • Utgavenummer3
    Relatert
    • HovedmaterialeStål
    • Sekundært materialeGlass
    • Designet iDanmark
    • Produsert iEstland
    Klassifisering
    • BIMobject kategoriDører - Innvendige dører
    • IFC-klassifiseringdør
    • Uniclass 2015 kodeAc_15_50_25
    • Uniclass 2015 beskrivelseDoors, windows and glazing surveying
    • CSI MasterFormat 2014 kode08 13 19
    • CSI MasterFormat 2014 tittelStainless-Steel Doors
    • OmniClass-nummer23-17 11 13 15
    • OmniClass-tittelSteel Doors
    • CSI UniFormat II kodeC1020
    • CSI UniFormat II tittelInterior Doors