Premium EASYMATIC Z8/L
Premium EASYMATIC Z8/L

    Premium EASYMATIC Z8/L

    Premium Easymatic movable wall, parking position Z8/L – Perfect in form and function. The Nüsing company, with its policy of continuous R+D work, has positioned a state-of –the-art and reliable product in the movable wall sector of the market. It’s up to you whether you use the whole room as a single, large unit, or sub-divide it into smaller rooms, which then can all be used at the same time. To ensure that rooms can be used without noise disturbance, our walls can be made with sound reduction values of up to 57 dB. Nüsing walls are suspended from a ceiling track and are easy and quick to operate.
    Tekniske spesifikasjoner
    • Unik ref.Premium_Easymatic_Z8L
    • ProduktfamilieDividing
    • ProduktgruppeMovable Walls
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-06-01
    • Utgavenummer1
    Relatert
    • Hovedmaterialemelaminet
    • Sekundært materialesponplater
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriVegger - Folding & Moving Walls
    • IFC-klassifiseringVegg
    • CSI MasterFormat 2014 kode10 22 00
    • CSI MasterFormat 2014 tittelPartitions
    • OmniClass-nummer23-15 11 17 13
    • OmniClass-tittelFolding Panel Partitions
    • CSI UniFormat II kodeC10
    • CSI UniFormat II tittelINTERIOR CONSTRUCTION

    Tilgjengelighet etter region

    Europa