LightGUARD Protective Membrane Roofing Panels
LightGUARD Protective Membrane Roofing Panels
LightGUARD Protective Membrane Roofing Panels
LightGUARD Protective Membrane Roofing Panels
LightGUARD Protective Membrane Roofing Panels
    T. Clear

    LightGUARD Protective Membrane Roofing Panels

    LightGUARD PMR roof panels combine insulation and ballast to protect the waterproof membrane from hail, wind, UV, thermal cycling and more.  Panels are composed of Dupont low GWP Styrofoam extruded polystyrene insulation with a 3/8" latex-modified concrete topping on a 2'x4' tongue and groove panel, weighing 4.5 lbs. per square foot per panel.

    Spesifikasjon
    • Primary Benefits:

      • Protect the roof membrane from foot traffic, UV degradation, hail, wind damage, vandalism, thermal cycling and physical abuse
      • Protect the membrane of your choice
      • Easy removal and reinstallation of ballast and insulation
      • Reusable and recyclable
      • Reduce yearly membrane maintenance costs
      • Provide additional durability for roofs with high-maintenance traffic
      • Provide for predictable long-term performance
      • Provide for energy savings and a greater life-cycle value
    Tekniske spesifikasjoner
    • Unik ref.lightguard-protective-membrane-roofing-panels
    • ProduktfamilieRoofing Panel
    • ProduktgruppeProtective Membrane Roofing Panel
    • TypeByggemateriale
    • Utgivelsesdato2025-01-09
    • Utgavenummer1
    • Høyde (tommer)2
    • Bredde (tommer)48
    • Dybde (tommer)24
    Lenker
    Relatert
    • HovedmaterialeEkstrudert polystyren (XPS)
    • Sekundært materialePolymer-modified cementitious
    • Nettovekt (pund)38
    Klassifisering
    • BIMobject kategoriBygg - Tak
    • IFC-klassifiseringTak
    • ETIM-kodeEG019610
    • ETIM-navnRoofing materials
    • Uniclass 2015 kodePr_25_93_72
    • Uniclass 2015 beskrivelseRoofing and cladding units
    • CSI MasterFormat 2014 kode07 41 00
    • CSI MasterFormat 2014 tittelRoof Panels
    • OmniClass-nummer23-13 39 00
    • OmniClass-tittelRoof Coverings, Claddings, Linings