Vertical Sliding H-Mold Trim Profile for Panel Joints - SHM
Tamlyn

Vertical Sliding H-Mold Trim Profile for Panel Joints - SHM

Designed to cover vertical joints in siding. Provides a smooth seam.

MATERIALS: 6063-T5 .050″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Use of the XtremeTrim® Do not install XtremeTrim® Vertical Siding H Mold on horizontal applications where the exterior flange can catch/hold water.

Spesifikasjon
  • ITEM ID

    SHM516

    • A: 1/2”
    • B: 3/8”

    SHM716

    • A: 3/4”
    • B: 7/16”

    SHM58

    • A: 3/4”
    • B: 5/8”

    SHM34

    • A: 3/4”
    • B: 3/4”

    SHM1

    • A: 1”
    • B: 1”

    SHM114

    • A: 1-1/4”
    • B: 1-1/4”

    All parts are 10’ Length unless otherwise indicated

Tekniske spesifikasjoner
  • Unik ref.tamlyn-008
  • ProduktfamilieExterior Cladding Trim Profiles
  • ProduktgruppeH‑Mold, Vertical
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2016-03-29
  • Utgavenummer1
Relatert
  • HovedmaterialeAluminium
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriVegger - ringmur
  • Uniclass 2015 kodePr_35_90_28_52
  • Uniclass 2015 beskrivelseMetal finishing trims
  • OmniClass-nummer23-15 15 31
  • OmniClass-tittelWall Specialties and Trim

Tilgjengelighet etter region

Nord Amerika
Canada
USA