Genié Light

Genié Light

Genié with "Multifrequency Pulse" technology is the system of electrophysical dehumidification for masonry works. It is a high electronic apparatus efficiency, reliable, long lasting and with very low levels of energy consumption. It's designed and built to guarantee maximum safety, in complete respect and in accordance with current European regulations. The principles of operation of the Genié technology were made unique with the patent, at the Italian Office patents and trademarks - UIBM - n. 0001426485.

Spesifikasjon
  •  - Mains power supply: 230 V - 50Hz Rated supply voltage: 12 VDC;
     -  Power consumption: <1 W;
     - Operating temperature range: -10 ° C / +70 ° C;
     - Dimensions, in mm: H 200, L 210, P 48;
     - Material: ABS (UL94 HB);
     - Color: white gray RAL9002;
     - Degree of protection: IP40;
     - Weight: ≈1 kg;
     - Range of action: 6m - 10m - 12m - 15m - 20m.

Tekniske spesifikasjoner
  • Unik ref.genie-light
  • ProduktfamilieGenié
  • ProduktgruppeGenié Light
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-01-02
  • Utgavenummer1
  • Høyde (mm)200
  • Bredde (mm)210
  • Dybde (mm)46
Relatert
  • HovedmaterialePlastikk
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriVVS - Mekanisk ventilasjon
  • IFC-klassifiseringLuftfukter
  • Uniclass 2015 kodePr_75_50_52_39
  • Uniclass 2015 beskrivelseHumidity and temperature probes
  • CSI MasterFormat 2014 kode23 84 00
  • CSI MasterFormat 2014 tittelHumidity Control Equipment
  • OmniClass-nummer23-33 27 00
  • OmniClass-tittelAir Humidity Control Equipment