1926 _ Anti-freeze valve male/male
1926 _ Anti-freeze valve male/male
    TIEMME

    1926 _ Anti-freeze valve male/male

    The antifreeze valve art. 1926 has been designed to allow the discharge of the circuit fluid when the circuit temperature reaches
    an average value of 3°C, thus preventing the formation of ice in the hydronic circuit of the heat pump, avoiding possible damage to the machine and piping.
    The operation of the valve is guaranteed by a completely mechanical system that guarantees its operation even in the absence of electricity.

    Anti-freeze valve, male thread UNI ISO 228.

    Wide range available, for any installation and connection requirement from G1" (DN25) to G1"1/4 (DN32).

    Related products:
    Art. 2361-2371-2381 Standard bore ball valve for water with Male/Female thread with aluminium handle
    Art. 2311-2321-2331 Full bore ball valve with Male/Female thread with aluminium handle
    Art. 1665 Press fitting /Female for multi-layer pipe
    Art. 0600 Pe-X pipe with Aluminium coil

    Spesifikasjon
    • Art. 1926
      Anti-freeze valve, male threaded connection
      Production range G1" (DN25) and G1"1/4 (DN32)
      Body: brass CW617N

      Maximum working temperature: 65°C
      Minimum working temperature: 0°C
      Opening temperature (fluid): 3°C
      Closing temperature (fluid): 4°C
      Thread: Male ISO 228





    Tekniske spesifikasjoner
    • Unik ref.1926_Anti-freeze-valve_Valvola-antigelo
    • ProduktfamiliePLUMBING and HEATING SYSTEMS COMPONENTS
    • ProduktgruppeANTI-FREEZE VALVE
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-11-17
    • Utgavenummer1
    Relatert
    • Hovedmaterialemessing
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriVVS - VVS / rør
    • IFC-klassifiseringVentil
    • Uniclass 2015 kodeSs_60
    • Uniclass 2015 beskrivelseHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 kode23 00 00
    • CSI MasterFormat 2014 tittelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-27 31 00
    • OmniClass-tittelValves