Pressure Balancing Valve with Diverter

Pressure Balancing Valve with Diverter

Deliver tailored comfort with advanced anti-scald technology, corrosion-resistant materials, and an adjustable temperature limit. Designed for an optimal, eco-friendly 1.5 GPM flow rate, this system ensures easy back-to-back installation and reliable performance, making it a dependable choice for any project.

Spesifikasjon
  • Features

    • Corrosion resistant
    • Anti-scald valve
    • Adjustable temperature limit stop
    • Two way diverter
    • Integral shut-offs / check valves
    • 1/2" NPT / sweat connections
    • Back-to-back installation compatible without cross-over piping
    • Optimized for minimum flow rate of 1.5 gpm (5.7 lpm) or higher.


Tekniske spesifikasjoner
  • Unik ref.TSPVM-pressure-balancing-valve-with-diverter
  • ProduktfamilieValves
  • ProduktgruppeValves
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-03-17
  • Utgavenummer1
Relatert
  • Hovedmaterialemessing
Klassifisering
  • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter

Tilgjengelighet etter region

Sør Amerika Nord Amerika