Wall Discharge Straight

Wall Discharge Straight

A non-standard product, the Flat Top Wall Discharges are used to terminate In-Slab Duct in applications where the common penetration and Slab Grill or Wall Cap doesn’t satisfy design intent. This fitting is often used to connect to custom penetrations/terminations designed and supplied by others. Typically supplied with a damper for exhaust applications and without a damper for inlet applications.

Features:

  • 1-7/8” x 12-1/4” opening
  • Flanged and pre-drilled for fasteners
  • Available with or without a damper
  • SMART Union made in North America
  • UL/ULC label attached to inside of fitting – visible for inspections post-concrete pour
  • Certified to CAN/ULC S115 and ASTM R814 standard method of fire tests of firestop systems
Tekniske spesifikasjoner
  • Unik ref.Wall-Discharge-Straight
  • ProduktfamilieHVAC Ductwork System
  • ProduktgruppeHVAC Ductwork Wall Discharge Straight
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-12-17
  • Utgavenummer1
Relatert
  • Designet iCanada
  • Produsert iCanada
Klassifisering
  • BIMobject kategoriVVS - Kanaler