OLISQ R
OLISQ R
OLISQ R
OLISQ R
OLISQ R

    OLISQ R

    An extremely versatile product range that can be used to attractively illuminate all entrance, recreation and transit zones such as corridors, stairways, forums and foyers in compliance with standards. There is a choice of three shapes, each in several sizes, which can be perfectly adapted to the individual application in terms of mounting method, lighting technology, protection rating etc. The wide range of variants allows building areas to be zoned, while the range-typical high quality design creates a holistic solution with a single look.

    Spesifikasjon
    • OLISQ Mounting method Surface-mounted, semi-recessed, suspended Beam characteristic Wide Luminaire luminous flux R: 1,000 - 6,000 lm Q: 1,800 - 4,500 lm L: 2,000 - 7,500 lm Colour rendering index / colour temperature 3000 K 4000 K Active (2700 K -6500 K) CRI >80 Luminaire colour White Protection ratings IP40, IP54 Switching type Switchable, dimmable (DALI) Connectivity LiveLink SwarmSens, networking of master sensor luminaire with slave luminaires via Bluetooth Supplementary equipment Wall/ceiling illumination HFS motion sensor Single battery system, 3 hours Variants for night-time switching (ET2) Accessories Decorative frames (customisable), semi-recessed mounting enclosure, wire suspension, anti-theft protection, replacement diffusers, replacement LED modules

    Tekniske spesifikasjoner
    • Unik ref.olisq-r
    • ProduktfamilieIndoor lighting
    • ProduktgruppeSurface-mounted luminaires
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-08-18
    • Utgavenummer1
    Lenker
    Relatert
    • Hovedmaterialepolykarbonat
    • Sekundært materialeMetall
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriBelysning - Veggmontert
    • IFC-klassifiseringlysarmaturen
    • ETIM-kodeEC002892
    • ETIM-navnCeiling-/wall luminaire

    Tilgjengelighet etter region

    Asia Europa