Eaton Basic G4 Rack PDU, 0U, 37U, Universal Input, End Entry Power Cord
Eaton Basic G4 Rack PDU, 0U, 37U, Universal Input, End Entry Power Cord
Eaton Basic G4 Rack PDU, 0U, 37U, Universal Input, End Entry Power Cord

    Eaton Basic G4 Rack PDU, 0U, 37U, Universal Input, End Entry Power Cord

    Eaton Basic PDUs have 0U, 1U and 2U form factors and a variety of output receptacle choices for reliable, cost-effective power distribution and branch circuit protection for all connected equipment in your server racks. Basic PDU models feature Eaton's patented IEC outlet grip plug retention to prevent accidental equipment disconnects, color-coded outlet sections for quick visual identification, a low-profile form factor and a high operating temperature threshold.


    Eaton Basic G4 Rack PDU, 0U, 37U, universal input, 5-23kW, 16-55A, 200-415V, 42 outlets (24)C13 (18)C39, end entry power cord
    Tekniske spesifikasjoner
    • Unik ref.EVBAGU23X-E
    • ProduktfamiliePDU's
    • ProduktgruppeBasic
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-08-14
    • Utgavenummer1
    Relatert
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriElektrisk - Distribusjon
    • IFC-klassifiseringElektrisk distribusjon
    • ETIM-kodeEC002762
    • ETIM-navnPower distribution unit (PDU)
    • Uniclass 2015 kodeEn_70_30
    • Uniclass 2015 beskrivelseElectricity distribution and transmission entities
    • CSI MasterFormat 2014 kode26 26 00
    • CSI MasterFormat 2014 tittelPower Distribution Units
    • OmniClass-nummer23-35 31 27
    • OmniClass-tittelPower Distribution Units