Loading Dock Stairs
Loading Dock Stairs
Loading Dock Stairs

    Loading Dock Stairs

    4.7 av 5 stjerner4.7(13 anmeldelser)

    Exterior steps for warehouses and distribution centers that will never rust, warp, or rot. Our products are always OSHA compliant so that employees can safely enter and exit the loading dock area.

    Spesifikasjon
    • OSHA Compliant Stairs
      We can design an aluminum awning for your exact application whether it is for one door or a row of loading dock doors.

      Heavy-Duty Material
      Our loading dock stairs use thick, structural aluminum channel for the step stringers and platform edges. The stairs do not require cross-bracing because they rest on thick 3” x 3” platform legs.

      Slip-Resistant Treads
      We use an aggressive, grip strut step tread and platform decking for maximum foot traction and safety. Grip strut tested up to 180% more slip-resistant than similar tread material.

      Fast Installation
      Reduce your time on the job-site by using Upside’s prefabricated metal dock stairs. They typically take about an hour to install because there is no on-site welding and minimal bolts.

      Certified (optional)
      We offer optional installation by our certified installers, so you don’t have to get your hands dirty.

    Tekniske spesifikasjoner
    • Unik ref.loading-dock-stairs
    • ProduktfamilieStairs
    • ProduktgruppeLoading Dock Stairs
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-05-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBygg - Stairs
    • CSI MasterFormat 2014 kode05 51 00
    • CSI MasterFormat 2014 tittelMetal Stairs