Atrium Longlight 5-30°
Atrium Longlight 5-30°
Atrium Longlight 5-30°
Atrium Longlight 5-30°
Atrium Longlight 5-30°

    Atrium Longlight 5-30°

    Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners.‎

    An Atrium solution consists of several Longlights attached to each other in the sub-construction. A drainage gutter separates each assembly. Atrium Longlight installations are applicable for a pitch of 5-30°. 

    Product solutions cover: Modular skylight, rooflight, skylight,skylights, roof windows, glass roof, glazing, & modularity.

    Tekniske spesifikasjoner
    • Unik ref.atrium-longlight-5-30
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-12-13
    • Utgavenummer1
    Relatert
    • HovedmaterialeGlass
    • Designet iDanmark
    • Produsert iDanmark
    Klassifisering
    • BIMobject kategoriVinduer - Tak-vindu
    • IFC-klassifiseringVindue
    • UNSPSC-navnWindows
    • UNSPSC-kode301716
    • CSI MasterFormat 2014 kode08 62 00
    • CSI MasterFormat 2014 tittelUnit Skylights

    Tilgjengelighet etter region

    Europa Nord Amerika Asia
    Belgia
    Canada
    Kina
    Danmark
    USA
    Frankrike
    Irland
    Luxemburg
    Nederland
    Norge
    Østerrike
    Polen
    Storbritannia
    Sveits
    Sverige
    Tyskland