Vertiv™ PowerBar HPB UL
Vertiv™ PowerBar HPB UL
    Vertiv

    Vertiv™ PowerBar HPB UL

    A complete power solution for transformer to main panel board connections. Vertiv’s High Powerbar (HPB) is a 1000V totally encased, non-ventilated and low impedance busbar. HPB sandwich construction range has been engineered for applications which require moving large amounts of power. Most commonly HPB is used to distribute power from transformers to low voltage switchboards and then down to further power distribution boards.

    Tekniske spesifikasjoner
    • Unik ref.vrt-bts-ul-hpb-busbar
    • ProduktfamilieVertiv Busbar System
    • ProduktgruppeVertiv Busbar System
    • TypeDigital Inventory (Products)
    • Utgivelsesdato2025-08-15
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriElektrisk - Distribusjon
    • IFC-klassifiseringElektrisk distribusjon
    • ETIM-kodeEC001522
    • ETIM-navnBusbar
    • Uniclass 2015 kodePr_60_70_48_07
    • Uniclass 2015 beskrivelseBusbar trunking feed units
    • CSI MasterFormat 2014 kode26 00 00
    • CSI MasterFormat 2014 tittelElectrical
    • OmniClass-nummer23-35 31 33
    • OmniClass-tittelElectrical Busbars