Bath & Shower Mixer - (Built-in Exposed part) - X-Line Series - VitrA
Bath & Shower Mixer - (Built-in Exposed part) - X-Line Series - VitrA
Bath & Shower Mixer - (Built-in Exposed part) - X-Line Series - VitrA

    Bath & Shower Mixer - (Built-in Exposed part) - X-Line Series - VitrA

    X-Line Built-in Bath/Shower Mixer (Exposed Part)

    X-Line range defies the years with its strong position, stability and soft line design. X-line offers economic use and environment-friendliness thanks to its water-saving aerator and provides superior quality and benefit at affordable price. It stands out

    Product code: A42251

    Tekniske spesifikasjoner
    • Unik ref.BathShowerMixer-Built-inExposedpart-Vitra-XLineSeries-A42251
    • ProduktfamilieFaucets&Shower systems&Accessories
    • ProduktgruppeFaucets - Bath&Shower Mixer
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-01-21
    • Utgavenummer1
    • Høyde (mm)215
    • Bredde (mm)170
    • Dybde (mm)126
    Relatert
    • Hovedmaterialemessing
    • Sekundært materialekrom
    • Designet iTyrkia
    • Produsert iTyrkia
    • Nettovekt (kg)0.796
    Klassifisering
    • BIMobject kategoriSanitær - Kraner / Armaturer / messingprodukter
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEC010862
    • ETIM-navnBath mixing tap
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018
    • Uniclass 2015 kodePr_40_20_87_09
    • Uniclass 2015 beskrivelseBath taps
    • CSI MasterFormat 2014 kode22 40 00
    • CSI MasterFormat 2014 tittelPlumbing Fixtures
    • OmniClass-nummer23-31 11 19
    • OmniClass-tittelFaucet Mixing Valves
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures

    Tilgjengelighet etter region

    Europa Asia Afrika Oceania