Cube Architectural - 5" Ceiling Mount

Cube Architectural - 5" Ceiling Mount

Features

  • Delivered Lumens: Up to 2470lm
  • CBCP: Up to 13062
  • CCT: 2700K, 3000K, 3500K, 4000K
  • CRI: Up to 90
  • Power: 17W, 25W
  • Input: 120-277 VAC, 50/60Hz
  • ELV Dimming: 100-5%
  • 0-10V Dimming: 100-1%
  • Rated Life: 60000 Hours
  • Construction: Die-cast Aluminum
  • High performance exterior rated LED downlights
  • Available in multiple power / lumen output combinations
  • Driver concealed within the fixture
Spesifikasjon
  • SpecificationsOrder Number: DC-CD05-S827-BK

    Model & wattBeamColor Temp & CRILumensCBCPFinish
    DC-CD05 - 25WS - 16°827 - 2700K - 85219012057BK - Black
    DC-CD0517 - 17WN - 25°830 - 3000K - 85BZ - Bronze
    F - 33°835 - 3500K - 85GH - Graphite
    840 - 4000K - 85WT - White
    927 - 2700K - 90
    930 - 3000K - 90
Tekniske spesifikasjoner
  • Unik ref.cube-architectural-5-ceiling-mount
  • ProduktfamilieCube Architectural
  • ProduktgruppeCeiling Mounted
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-04-11
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBelysning - Takmontert
  • Uniclass 2015 kodeEF_70_80
  • Uniclass 2015 beskrivelseLighting
  • CSI MasterFormat 2014 kode26 50 00
  • CSI MasterFormat 2014 tittelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-tittelLighting Fixtures