Cube Architectural - 5" Color Changing Ceiling Mount

Cube Architectural - 5" Color Changing Ceiling Mount

Features

  • Delivered Lumens: Up to 1455lm
  • CBCP: Up to 7555
  • CCT: R, G, B, 1800K - 6500K
  • CRI: 90
  • Power: 20W
  • Input: 120-277 VAC, 50/60Hz
  • DMX Dimming: 100-1%
  • Rated Life: 50000 Hours
  • Construction: Die-cast Aluminum
  • High performance exterior rated LED ceiling mounted lights
  • Full color gamut control through gradients of saturated colors from 1-100%
  • Tunable White (CCT) Range: 1800-6500K
  • DMX512-A control with commissioning via RDM
  • Driver concealed within the fixture
Spesifikasjon
  • Specifications

    Order Number: DC-CD05-S-CC-BK

    Model & sizeBeamColor Temp & CRILumensCBCPFinish
    DC-CD05 - 5"S - 18°CC - R, G, B, 1800K - 6500K - 9014557555BK - BLACK
    N - 30°BZ - BRONZE
    F - 50°GH - GRAPHITE
    WT - WHITE
Tekniske spesifikasjoner
  • Unik ref.cube-architectural-5-color-changing-ceiling-mount
  • ProduktfamilieCube Architectural
  • ProduktgruppeCeiling Mounted
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-04-11
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBelysning - Takmontert
  • Uniclass 2015 kodeEF_70_80
  • Uniclass 2015 beskrivelseLighting
  • CSI MasterFormat 2014 kode26 50 00
  • CSI MasterFormat 2014 tittelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-tittelLighting Fixtures