Cube Architectural - 6" Ultra Narrow Double Wall Mount

Cube Architectural - 6" Ultra Narrow Double Wall Mount

Features

  • Delivered Lumens: Up to 270lm
  • CBCP: Up to 1532
  • CCT: 2700K, 3000K, 3500K, 4000K
  • CRI: 85
  • Power: 22W
  • Input: 120-277 VAC, 50/60Hz
  • ELV Dimming: 100-10%
  • 0-10V Dimming: 100-5%
  • Rated Life: 60000 Hours
  • Construction: Die-cast Aluminum
  • High performance exterior rated LED wall mount light
  • Driver concealed within the fixture
  • Can be mounted on wall in all orientations
Spesifikasjon
  • Specifications

    Order Number: DC-WD06-U827B-BK

    Model & sizeBeamColor Temp & CRIlight directionLumensCBCPFinish
    DC-WD06 - 6"U - 6°827 - 2700K - 85B - Twrds wall110 x 21239 x 2BK - Black
    830 - 3000K - 85BZ - Bronze
    835 - 3500K - 85GH - Graphite
    840 - 4000K - 85WT - White
Tekniske spesifikasjoner
  • Unik ref.cube-architectural-6-ultra-narrow-double-wall-mount
  • ProduktfamilieCube Architectural
  • ProduktgruppeWall Mounted
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-04-11
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBelysning - Veggmontert
  • Uniclass 2015 kodeEF_70_80
  • Uniclass 2015 beskrivelseLighting
  • CSI MasterFormat 2014 kode26 50 00
  • CSI MasterFormat 2014 tittelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-tittelLighting Fixtures