Tube Architectural - 5" Color Changing Pendant

Tube Architectural - 5" Color Changing Pendant

Features

  • Delivered Lumens: Up to 1455lm
  • CBCP: Up to 7555
  • CCT: R, G, B, 1800K - 6500K
  • CRI: 90
  • Power: 20W
  • Input: 120-277 VAC, 50/60Hz
  • DMX Dimming: 100-1%
  • Rated Life: 54000 Hours
  • Construction: Die-cast Aluminum
  • High performance exterior rated LED pendant mounted lights
  • Full color gamut control through gradients of saturated colors from 1-100%
  • Tunable White (CCT) Range: 1800-6500K
  • DMX512-A control with commissioning via RDM
  • DS-PD05 includes 45˚ swivel canopy and two field-cuttable 24” rods
  • Rods extendable up to 96" using DS-PDX24 accessory
  • Driver concealed within the fixture
Spesifikasjon
  • SpecificationsOrder Number: DS-PD05-S-CC-BK

    Model & sizeBeamColor Temp & CRILumensCBCPFinish
    DS-PD05 - 5"S - 18°CC - R, G, B, 1800K - 6500K - 9014557555BK - Black
    N - 30°BZ - Bronze
    F - 50°GH - Graphite
    WT - White
Tekniske spesifikasjoner
  • Unik ref.tube-architectural-5-color-changing-pendant
  • ProduktfamilieTube Architectural
  • ProduktgruppeCeiling Mounted
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-04-11
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBelysning - Takmontert
  • Uniclass 2015 kodeEF_70_80
  • Uniclass 2015 beskrivelseLighting
  • CSI MasterFormat 2014 kode26 50 00
  • CSI MasterFormat 2014 tittelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-tittelLighting Fixtures
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
Common.Footer.ValueProp.Image.AltText