Solid State Relay (SSR) - LDS-SSR
Watts

Solid State Relay (SSR) - LDS-SSR

Pressure & Well Pump Shutoff

Features

• Automatically shut off well pump when the LDS Valve closes or alarms
• Prevents feeding a potential leak in the line between the pump & the LDS and/or pump burnout prevention
• One (1) SSR required for 120V pumps, two (2) SSRs required for one 240VAC well or pressure pump, three (3) required for 240VAC 3-Phase pumps
• Install in appropriate protective enclosure
• Requires All-Purpose Interface (API), purchased separately
• 12 Amp max pump current/leg

Tekniske spesifikasjoner
  • Unik ref.LDS-ssr-leak-detection-solid-state-relay
  • ProduktfamilieLeak Defense
  • ProduktgruppeAccessories
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-09-19
  • Utgavenummer1
Lenker
Relatert
  • Designet iCanada
  • Produsert iCanada
Klassifisering
  • BIMobject kategoriElektronikk - Controls
  • Uniclass 2015 kodePr_65_54
  • Uniclass 2015 beskrivelseValve products
  • OmniClass-nummer23-27 11 15 15
  • OmniClass-tittelFlow Controllers