Lead Free* Water Service Vacuum Relief Valves - LFN36
Watts

Lead Free* Water Service Vacuum Relief Valves - LFN36

4.8 av 5 stjerner4.8(8 anmeldelser)

Series LFN36 Lead Free* Water Service Vacuum Relief Valves are used in water heater/tank applications to automatically allow air to enter into the piping system to prevent vacuum conditions that could siphon the water from the system and damage water heater/tank equipment. They have a Lead Free* brass body construction with NPT male inlet connection and a protective cap. Series LFN36 has a low profile design, is tested and rated to ANSI Z21.22, and is CSA certified. It is suitable for low pressure steam and water service, and is ideal for use in domestic water heaters and supply tanks, table top heaters, jacketed steam kettles, unit heaters, low pressure steam systems, and steam coil heaters. Maximum Working Pressure: 200psi (13.8 bar). Maximum Steam Pressure: 15psi (103 kPa).

Spesifikasjon
  • Features

    • Lead Free* brass body
    • Low profile design
    • Valve protects water heaters, hot water supply tanks, and other equipment from damage caused by vacuum conditions
    • Protective cap
Tekniske spesifikasjoner
  • Unik ref.Lead-Free-Water-Service-Vacuum-Relief-Valves-LFN36
  • ProduktfamiliePlumbing & Flow Control Solutions
  • ProduktgruppeRelief Valves
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-09-03
  • Utgavenummer1
Relatert
  • HovedmaterialeBronze
  • Sekundært materialeCast iron
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler
  • IFC-klassifiseringVentil
  • UNSPSC-navnBall valves
  • UNSPSC-kode40141607
  • Uniclass 2015 kodePr_65_54_95_06
  • Uniclass 2015 beskrivelseBall valves
  • CSI MasterFormat 2014 kode40 05 63
  • CSI MasterFormat 2014 tittelBall Valves
  • OmniClass-nummer23-27 31 15
  • OmniClass-tittelBall Valves
  • CSI UniFormat II kodeC1030
  • CSI UniFormat II tittelFittings